IESNA:LM-63-2002
[TEST]P943870
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]64806
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5911.6 5874.6 5797.1 5729.7 5712.9 5719.6 5739.8 5776.9 5810.6 5820.7
5824 5874.6 5979 6150.8 6437.1 6841.3 7333.1 7925.9 8683.8 9586.6
10610.6 11863.6 13382.8 15110.8 16970.2 18967.7 20884.3 21777 20470 15818.2
8606.4 2428.6 744.4 441.3 252.6 104.4 0
5911.6 5891.4 5810.6 5743.2 5726.3 5729.7 5749.9 5787 5817.3 5827.4
5834.1 5888 5989.1 6171 6450.6 6858.1 7356.7 7952.9 8731 9633.7
10691.4 11981.5 13561.3 15252.3 17145.4 19193.4 21069.6 21878 20264.5 15464.5
8205.5 2277.1 720.8 404.2 235.8 94.3 0
5911.6 5884.7 5807.2 5736.5 5706.1 5709.5 5719.6 5739.8 5753.3 5766.8
5787 5844.2 5952 6123.8 6406.8 6780.7 7259 7824.9 8555.8 9448.5
10563.4 11958 13595 15414 17300.3 19301.2 21190.9 22174.4 20978.6 16704.1
9916.7 3658.1 976.8 485.1 286.3 111.2 0
5911.6 5871.2 5797.1 5719.6 5679.2 5669.1 5675.8 5679.2 5679.2 5702.8
5736.5 5800.5 5908.2 6076.7 6319.2 6676.2 7151.2 7730.6 8461.5 9350.8
10556.7 11998.4 13837.6 15909.1 18031.3 20113 22056.5 23154.7 22548.3 19388.7
13312.1 6440.5 1940.2 707.4 343.6 107.8 0
5911.6 5871.2 5800.5 5719.6 5669.1 5659 5665.7 5665.7 5665.7 5692.7
5753.3 5810.6 5901.5 6046.3 6265.3 6595.4 7073.7 7669.9 8404.3 9340.7
10576.9 12224.1 14349.6 16865.8 19452.7 21770.2 23639.7 24825.4 24966.9 23350
18620.7 11200.1 4756.2 1212.6 407.6 94.3 0
5911.6 5861.1 5790.3 5709.5 5655.6 5645.5 5655.6 5669.1 5669.1 5696
5760 5807.2 5877.9 6032.9 6265.3 6595.4 7060.2 7669.9 8417.7 9404.7
10694.8 12466.6 14844.7 17744.9 20689 23245.6 25118.5 26513 27368.6 26822.9
23249 16323.5 7818.1 2455.6 522.1 121.3 0
5911.6 5871.2 5797.1 5712.9 5659 5645.5 5652.2 5665.7 5665.7 5692.7
5753.3 5817.3 5908.2 6056.5 6285.5 6622.4 7093.9 7686.8 8427.8 9364.3
10600.5 12251 14386.6 16865.8 19425.8 21793.8 23747.5 25108.4 25290.2 23511.7
19048.5 11631.2 4571 1179 340.2 90.9 0
5911.6 5877.9 5807.2 5723 5669.1 5655.6 5665.7 5675.8 5685.9 5712.9
5756.7 5827.4 5941.9 6113.7 6359.6 6699.8 7181.5 7767.6 8498.6 9414.8
10627.4 12156.7 14006 16023.7 18088.5 20173.6 22150.9 23259.1 22501.2 19540.3
13692.7 6581.9 1963.8 737.7 350.3 107.8 0
5911.6 5888 5813.9 5733.1 5689.3 5682.6 5696 5723 5746.6 5770.1
5800.5 5861.1 5979 6164.2 6440.5 6821.1 7296 7872 8592.9 9465.3
10570.2 11941.1 13547.9 15302.8 17135.3 19115.9 21062.9 22043.1 21012.3 17475.5
11041.7 4338.6 1243 592.8 316.6 128 0
5911.6 5894.8 5817.3 5736.5 5699.4 5696 5719.6 5766.8 5807.2 5830.8
5854.3 5915 6026.1 6214.8 6504.5 6912 7410.6 8013.5 8754.6 9650.6
10688.1 11978.2 13463.7 15131 16902.8 18866.6 20736.1 21470.4 20082.6 15589.1
8542.4 2573.5 784.8 397.5 212.2 84.2 0
5911.6 5891.4 5817.3 5736.5 5699.4 5699.4 5723 5766.8 5810.6 5830.8
5851 5901.5 6016 6194.6 6480.9 6878.4 7373.5 8003.4 8747.8 9596.7
10617.3 11853.5 13332.3 15009.8 16700.7 18664.5 20574.4 21477.2 20305 16057.4
9098.2 2859.8 828.6 431.2 222.3 77.5 0
